Skip to main content
Back to MFM

MFM1714B50M50C5M04 | MIL-COTS MFM™ Filter Module | Vicor

MFM1714B50M50C5M04 in the product family

MIL-COTS MFM™ Filter Module

1714 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
MFM1714B50M50C5M04 in the product family

MIL-COTS MFM™ Filter Module

Input Voltage 28V
Output Current 22A
1714 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MFM1714B50M50C5M04
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $452.52
10+ $359.53
25+ $328.08
100+ $307.71
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated May. 13, 2026
10:11 a.m. EDT

Mouser:  231 Arrow:  0 Avnet:  0 Digi-Key:  0

Product Features

Product features

  • MIL-STD-461 EMI compliance
  • MIL-STD-704 transient compliance
  • MIL-STD-1275 transient compliance
  • Low profile mounting option
  • Environmental Screening

Accordion Section

  • 1714 VIA 3-D Model Drawing (Short Pin)
    IGS STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers