Skip to main content
Back to NBM

NBM2317S60D1580TMR | NBM™ Non-isolated Bus Converter Module | Vicor

NBM2317S60D1580TMR in the product family

NBM™ Non-isolated Bus Converter Module

2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
NBM2317S60D1580TMR in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 54V
Output Voltage 13.5V
Output Current 80A
2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
NBM2317S60D1580TMR
Lead time
52 weeks
Minimum order quantity
25
Quantity MSRP
25+ $113.07
100+ $106.05
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Oct. 7, 2026
8:05 p.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers