This paper presents a complete design methodology for input filters in redundant power-conversion systems, validated by experimental data demonstrating compliance with MIL-STD-461 and DO-160 conducted-emissions limits using standard 5µH LISNs. The two-stage differential-mode topology with proper source-impedance targeting and Vicor AN:023 damping provides robust, loop-stable attenuation across beat-frequency and 1MHz bands while accommodating 1A/µs transient edge rates and 80W steady-state loads.
This comprehensive experimental and design foundation positions aerospace power-distribution architects to deploy SAC-based redundant systems with confidence in both conducted-emissions compliance and transient robustness under realistic mission environments.