Skip to main content

Case study: Harvesting robots

Rugged, reliable, and efficient power modules maximize uptime in harsh environments

product-table-datasheet-icon-default.svgPDF

Customer’s challenge

Harvesting robots are machines designed to perform various tasks on farms, often autonomously. They are equipped with sensors, cameras, and GPS systems to navigate and understand their environment. These large robotic vehicles or equipment are typically powered from a high-voltage DC source of 400V or more. The key goals were:

  • Increase productivity
  • High power density to support higher voltage inputs
  • A robust and reliable design to maintain continued operation
Harvesting robots image

The Vicor solution

Vicor fixed-ratio power modules enable safe conversion of 400V or 800V batteries typically used in these applications to 48V SELV and reach more than 1,600W of power. The high efficiency of these modules, along with downstream Vicor PoL converters and regulators, greatly reduces power losses and simplifies thermal management, increasing productivity and reliability.

Key benefits

Key benefits

Lightening bolt icon

Safely convert high-voltage power to SELV

Reliability icon

Rugged, highly integrated power modules for high reliability

High efficiency icon

Higher efficiency reduces power losses

Power delivery network

In this type of design, the Vicor BCM® converter series can provide high-voltage battery conversion to a safe, nominal 48V. One example is the BCM4414 capable of more than 1,600W at greater than 97% efficiency from its 111 x 36 x 9mm package. The BCM is a fixed ratio converter with an output voltage 1/16 of the input voltage. Fixed ratio or regulated point-of-load converters such as Vicor NBMs™, PRMs™, ZVS Buck and ZVS Buck-Boost regulators power individual, downstream, lower-voltage rails as needed.

Vicor power delivery network for harvesting robots
BCM family page

BCM 高壓母線轉換器模組


輸入:800 – 48V


輸出:2.4 – 55.0V


功率:高達 150A


效率:高達 98%


尺寸:22.0 x 16.5 x 6.7 毫米


PRM buck-boost regulators

PRM 升降壓穩壓器


輸入:48V (36 – 75V)


輸出:48V (5 – 55V)


電流:高達 600W


效率:高達 97%


尺寸:小巧至 22.0 x 16.5 x 6.73 毫米


NBM non-isolated bus converter module

NBM 固定比率 DC-DC 轉換器


輸入:36 – 60V


輸出:7.2 – 15.3V


效率:Up to 2400W


效率:超過 98%


小巧至: 23 x 17 x 5.2 毫米


ZVS buck family page

ZVS 降壓穩壓器


輸入:12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)


輸出:2.2 – 16V 


電流:高達 22A


峰值效率:高達 98%


尺寸:小巧至 10.0 x 10.0 x 2.56 毫米  


資源