Enter
the full title for the press release (sentence case). This is for hearing impaired.
Vicor DCM in ChiP package expands enhanced output voltage regulation models
The DCM ChiP (Converter housed in Package) is a DC-DC converter module that operates from an unregulated, wide range input to generate an isolated, regulated DC output. With its high frequency zero-voltage switching (ZVS) topology, the DCM converter consistently delivers high efficiency across its entire input voltage range.
Used across a broad range of applications
The new DCMs are used broadly across defense and industrial applications that require tighter output voltage regulation. These applications include UAV, ground vehicle, radar, transportation and industrial controls. The DCM ChiPs are available in M-grade, which can perform at temperatures as low as -55°C.
The Vicor PoP modules build upon Factorized Power Architecture (FPA) systems deployed in high-performance computers and large-scale data centers. FPA provides efficient power distribution and direct conversion from 48V to 1V for GPUs, CPUs and ASICs demanding up to 1,000A. By deploying current multiplication in close proximity to high-current Artificial Intelligence (AI) processors, PoP MCMs enable higher performance and system efficiency.
About Vicor
Vicor Corporation, the leader in high-performance power modules, solves the toughest power challenges for our customers, enabling them to innovate and maximize system performance. Our easy-to-deploy power modules provide the highest density and efficiency enabling advanced power delivery networks from the power source to the point of load. Headquartered in Andover, Massachusetts, Vicor serves customers worldwide with unequaled power conversion and power delivery technologies. www.vicorpower.com
Vicor is a registered trademark of Vicor Corporation.