Skip to main content

Case study: Tethered ROVs

Reducing I2R losses to enable extended missions

product-table-datasheet-icon-default.svgPDF

Customer’s challenge

Powered and controlled via a tether from a ground-based power source, tethered remote operated vehicles typically require a 1 – 5kW ground power supply tethered to the ROV to provide unlimited run time and greater control. A high-voltage tether (500 to 800V) delivers power to the vehicle. The power delivery network (PDN) inside the vehicle must be capable of down converting the tether’s high-voltage power source with high efficiency and take up less real estate to free up important payload space. The key goals were:

  • Optimize the power delivery through the tether
  • Rugged, highly integrated power supply for high reliability
  • Efficiently convert high voltage to safe 48V SELV
Underwater ROV

The Vicor solution

Vicor high-voltage, fixed-ratio bus converter modules and Zero Voltage Switching (ZVS) buck regulators create a power solution that optimizes the system for SWaP-C. On shore, the bidirectional Vicor BCM® converts SELV to high voltage at 98% efficiency for the tether. The high-voltage tether is a much smaller and lighter cabling with lower losses, helping to conserve energy and thereby extending the operational time under water, increase functionality and carry more payload.

Key benefits

Key benefits

Scaledown icon image

Significantly reduced tether size, weight and drag

High-efficiency icon image

Optimum efficiently converting high voltage to SELV voltages

Lightweight icon image

Lightweight conversion solution on board the ROV

Power delivery network

From the ground station, the BCM4414 isolates and steps down the rectified output from a single or three-phase AC supply to 48V. A second BCM4414 steps up the 48V to 800V for distribution across the tether. A third BCM4414 is used to step down the 800V to 48V onboard the vehicle. Downstream of the BCM4414, ZVS Buck Regulators offer maximum power density and flexibility for high efficiency point-of-load DC-DC regulation. The integration of a high performance Zero-Voltage Switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 98%.

Power Delivery Network for tethered vehicles
MIL-COTS BCM Family

MIL-COTS BCM® バスコンバータ


絶縁 電圧変換比固定


入力電圧: 200 – 400V, 400 – 700V, 500 – 800V


出力電圧: 8.1 – 55V


出力電流: 最大125A


ピーク効率: 98%


1.28 x 0.86 x 0.26in 他


ZVS 降圧レギュレータ


非絶縁 レギュレータ


入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)


出力電圧: 2.2-16V 


出力電流: 最大22A


ピーク効率: 98%


10.0 x 10.0 x 2.56mm 他


コンテンツ