Skip to main content

UAV solutions

Inspection UAVs

Inspection UAVs ensure infrastructure is sound, safe, and running smoothly. UAVs need to be compact and lightweight to be maneuverable to access hard-to-reach spaces, and they need long battery life to inspect vast terrain and to extend mission time. They also need to minimize size and weight in order to maximize their sensor payload to perform the actual inspection. To succeed in their mission, they must also operate reliably in harsh environments. In some applications, they need to withstand electrical interference from power lines and other high-energy sources. Achieving inspection mission objectives, therefore, requires UAVs to have a high-efficiency, high-density power delivery network that doesn’t add unnecessary size and weight to the UAV.

Inspection UAV

The power delivery network

Power dense Vicor DCM DC-DC converter and ZVS Buck and Buck-Boost regulator modules are ideal for inspection UAVs. The compact DCM delivers enough power to the motors, while the Buck and Buck-Boost regulators operate with a wide input range to allow the load to be powered by full range of the battery, providing a reserve for safe landing and recovery. The small size allows for the use of a smaller magnetic shield, thereby reducing that weight in addition to the weight savings of the power dense Vicor modules.

Power Delivery Network for Inspection UAVs

DCM DC-DCコンバータ


入力電圧: 9 – 420V


出力電圧: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V


出力電力: 最大1300W


効率: 最大96%


24.8 x 22.8 x 7.21mm 他


ZVS Buck Regulator


Input voltage: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)


Output voltage: 2.2-16V 


出力電流: 最大22A


Peak Efficiency: Up to 98%


10.0 x 10.0 x 2.56mm


ZVS Buck-Boost Regulator


Input voltage: 8-60V


Output voltage: 10-54V


Output current: Max 150W (continuous)


Efficiency: 98% or higher


10.5 x 14.5 x 3.05mm


コンテンツ

Contact Form

お問い合わせ

Thank you for contacting us

後日、Vicor株式会社 (Vicor KK)の担当者よりご連絡いたします。