Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
VIPACアレイは非常に柔軟なDC入力システムです。薄型のコールドプレートシャーシに最大4つのユーザ定義可能な出力を設定することができます。設計者は、VicorのPowerBench設計ツールを使用して、24,28または300 VDCの入力を持つMaxi、MiniおよびMicro製品シリーズのHまたはMグレードコンバータでVIPACアレイを指定し、2〜48 VDCの出力で最大出力あたり500Wの電力レベルで構成可能です。VIPACアレイは、電力密度と信頼性の高い運用が重要な分散型およびモジュール式の電力システムでの使用に理想的です。 電流のシェアオプションは単一出力モデルで利用可能であり、高/冗長性を必要とするアプリケーションで使用することができます。 完全にコネクタ化された入力および出力ターミネーションにより、システム製造がスピードアップされ、多彩なコールドプレートシャーシが熱管理を簡素化します。
設定可能な単、二、三、四出力
簡単な接続のための完全にコネクタ化された入出力
堅牢で薄型のコールドプレートシャーシ
衝撃と振動のためのMIL-STD-810準拠
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Power under pressure: Meeting the military’s surging energy demands
More capability (power) and compatibility are in demand for military power system designers. Learn how the Vicor SOSA Power Supply solves this problem
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that.