Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
The ExaScaler/PEZY ZettaScaler-1.8 Super Computer pushes the limits in computing performance with a performance density of 1.5 PetaFLOPS/m. Powered by Vicor modules, the ZettaScaler leverages HV distribution and 48V Direct to CPU architecture. Vicor is proud to be part of such a high performance super computer and work with such an innovative company as ExaScaler/PEZY.
The Vicor power modules enable high efficiency and high density from 380V to the CPU in just a few highly integrated power modules. Vicor BCM modules convert 380V to 48V at each of its 24 Brick CPU clusters. Within each PEZY Brick CPU cluster, 48V is distributed to 32 PEZY-SCnp48 Module Cards. Each PEZY Module card uses a PRM and two VTMs for 48V Direct to CPU power.

Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Accelerating the transition to 48V power systems
The six things to consider when transitioning to 48 volt power systems
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems