DCM non-isolated regulated DC-DC converter modules
High-density power modules for bridging 48V and legacy 12V power buses
Vicor non-isolated, regulated DC-DC converter modules operate from a 40 – 60V input, generate a regulated 12V output, and are adjustable from 10V to 12.5V. They support up to 1000W and can be paralleled to attain higher power levels. They are complete converter solutions requiring minimal external components yielding even higher power density for the complete power delivery network. The DCM has established a new benchmark for power density with a low-height, surface mount Converter housed in Package (SM ChiP) resulting in a 6x reduction in size over a conventional converter. With Vicor proprietary high frequency switching technology, these modules deliver high efficiency over all line and load conditions. They can be used to establish a 12V bus or used with legacy, downstream point-of-load (PoL) converters, and are ideally suited for bridging 48V and legacy 12V power buses in Industrial, Aerospace & Defense, and High Performance Computing applications.
Vicor also manufactures DCM isolated, regulated DC-DC converters.
Filter Products
Part Number | Datasheet | Input (V) | Output (V) | Power (W) | Optimized for | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 1000.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
Package: 3717 SM-ChiP |
View Details | ||
Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 750.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
Package: 3717 SM-ChiP |
View Details | ||
Power System Designer
Features and benefits
Features and benefits
Up to 1000W
Up to 96% peak efficiency
High power density
PMBus® compatible telemetry
Resources
- UKCA – The Electrical Equipment (Safety) Regulations 2016, SI 2016 No. 1101 and Restriction of Hazardous Substances SI 2012, No. 3032
- cTÜVus – EN 62368, UL 62368, CSA 62368
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate – IEC 62368
- SM-ChiP DCM3717 CSA Cert
Promo Component
Related Products
Related Products
12V, 24V or 48V direct to point-of-load regulators
Factorized power solutions
High power converters for all standard industry input voltages