Skip to main content

DC-DC filters

DC-DC input filters

For your input filtering needs, Vicor provides several families of input filters. These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SiP). Features available include: EMI filtering; inrush current limiting; transient protection; conducted common-mode (CM) and differential-mode (DM) attenuation from 150 kHz to 30 MHz (CISPR22 range).

QPIEMI filter modules
FIAMInput filter module for Mini, Maxi, Micro
IAMInput filter module module for VI-200/VI-J00

DC-DC output filters

For your output filtering needs, Vicor provides several families of output filters.  These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SIP).  Features available include:  full attenuation up to 20 A; >40dB ripple attenuation from 60 Hz to 1 MHz; improvement of load transient response; and reduction of ripple and noise (PARD) over 30 dB from 1 kHz to 500 kHz.

RAMOutput ripple attenuator for VI-200/VI-J00
MicroRAMOutput ripple attenuator module for VI-200/VI-J00 and Micro, Mini, Maxi series converters

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Resources

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.