Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Vicor non-isolated and regulated DC-DC modules deliver high power density and high-efficiency conversion in the industry’s smallest form factor. The wide range, direct-to-point-of-load and pre- and post-voltage stabilization enable the lowest power losses and highest efficiencies.
40 – 60V
Output:10 – 12.5V
Power:Up to 2000W
Efficiency:96.5%
Height:5.2mm
48V (36 – 75V)
Output:48V (5 – 55V)
Power:Up to 600W
Efficiency:Up to 97%
12VIN nominal (8 to 18VIN)
24VIN nominal (8 to 42VIN)
48VIN nominal (30 to 60VIN)
Wide output range (2.2 to 16V)
Current:Up to 22A
Efficiency:Up to 98%
Light load and full load high efficiency performance
8 – 60V
Output:10 – 54V
Power:Up to 150W continuous
Peak efficiency:97%
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that.
High-performance ZVS buck regulator removes barriers to increased power throughput in wide‑input-range point-of-load applications
Today's higher performance applications require more than what conventional regulators can offer. Learn how ZVS topology can boost your performance.
Innovating power delivery networks
Vicor is innovating with power delivery networks. Improving end-system performance requires innovative power technologies