Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Products range from the traditional full, half and quarter-brick fully encapsulated DC-DC converter modules to the next generation high-density surface-mount products at less than the size of an equivalent 1/32 brick. The brick family offers thousands of combinations of input voltage, output voltage and power levels. Input voltages range from 10 – 400VDC; output voltages from 1 – 95VDC; output power to 600W. Products can be paralleled for high power solutions. All MI and MIL-COTS converters are suitable for the most harsh environments, with choices of temperature grades providing operation down to -55°C (storage down to -65°C). Products are available to meet key military standards, including ground vehicle and airborne requirements of MIL-STD-1275 and MIL-STD-704; and requirements of MIL-STD-1399 for shipboard systems.
270V (160 – 420)
30V (9 – 50)
28V (16 – 50)
3.3, 5, 12, 15, 24, 28, 48V
Power:
4623 ChiP: Up to 500W
3623 ChiP: Up to 320W
3714 VIA: Up to 500W
3414 VIA: Up to 320W
5614 VIA: Up to 1300W
Up to 96%
PRM28: 14 – 50V
PRM48: 38 – 55V
VTM: 26 – 50V
PRM28: 26 – 50V
PRM48: 20 – 55V
VTM: 1.08 – 50V
PRM: Up to 500W
VTM: Up to 80A
PRM: Up to 97%
VTM: Up to 96.5%
24V (18 – 36V)
28V (9 – 36V)
48V (36 – 75V)
72V (43 – 110V)
110V (66 – 154V)
150V (100 – 200V)
300V (180 – 375V)
375V (250 – 425V)
2 – 54VDC
Power:Up to 600W
28VDC
155VDC
165VDC
270VDC
2 – 48VDC
Power:
MI-200: Up to 100W
MI-J00: Up to 50W
Up to 90%
The MIL-COTS Bus Converter Module (BCM) is a high efficiency (>96%), Sine Amplitude Converter (SAC) operating from MIL-STD-704E/F 270 Vdc and delivering an isolated 25.0 – 50.0VDC , 30.0 – 41.3VDC or 38.3 – 55.0VDC. The BCM is suitable for use with the MIL-COTS PRM–Regulator and VTM–Current Multiplier, and is ideal for aircraft distributed power applications.
200 – 400VDC
400 – 700VDC
500 – 800VDC
Up to 35A
Efficiency:Up to 98%
6123 ChiP package
2.494 x 0.898 x 0.284in
63.3 x 22.8 x 7.2mm
4414 VIA package
4.35 x 1.40 x 0.37in
110.55 x 35.54 x 9.40mm
For your input filtering needs, Vicor provides several families of MIL-COTs input filters. These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SIP). Key military standards met include: conducted emission / conducted susceptibility per MIL-STD-461C/D/E; input transient, surge and spike protection to the most severe levels of MIL-STD-704A-F, MIL-STD-1275A/B/D and DO-160E.
For your output filtering needs, Vicor provides several families of MIL COTS output filters. These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SIP Features include active and passive filtering to achieve greater than 40 dB of noise attenuation from 60 Hz to 1 MHz; reduction of both line frequency related ripple and switching noise to less than 10 mV p-p, DC to 20 MHz.
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%