Skip to main content

DC-DC Non-Isolated Fixed Ratio

Vicor patented, non-isolated fixed ratio converter technology delivers high density and efficiency DC-DC power conversion in small packages. This innovative and proprietary Converter Housed in Package design (ChiP) is exclusively manufactured in the Vicor state-of-the-art ChiP™ fab located in Andover, Massachusetts. Designers can use these high-performance power modules to integrate 12V loads into newer 48V infrastructure or introduce 48V capabilities into existing 12V infrastructures. An added benefit to the NBM family of converters is they are capable of supporting bidirectional power paths making them even more versatile.

NBM™ bus converter
Bidirectional power converters VIEW PRODUCTS
Input:

36 – 60V

Output:

7.2 – 15.3V

Power:

Up to 2400W

Efficiency:

Over 98%

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Resources