Skip to main content

Case study: Delivery robots

Lightweight and efficient power modules extend delivery routes and save space to carry more goods

product-table-datasheet-icon-default.svgPDF

Customer’s challenge

Last-mile consumer delivery of groceries, take-out food and online consumer items is the mission-critical task of these autonomous robots. While payloads vary in size and weight, these robots typically have long run times and are typically powered by 48V to 100V batteries. Delivery robots are equipped with a variety of sensors, cameras, and GPS technology to navigate their surroundings safely and efficiently. These robots depend on batteries, which pose a challenge for their operational range. The key goals were:

  • Extend range and run time
  • Compact and lightweight solution to save space
  • Supporting a variety of point-of-load voltages
Delivery robots

The Vicor solution

Vicor high-performance power modules reduce space and weight on board, increasing space for sensors and navigation systems and enabling delivery robots to carry larger loads and objects. The high efficiency levels of Vicor power modules increase operating time allowing them to reach more distant destinations safely.

Key benefits

Key benefits

Modular icon

Modular design supports flexible design requirements

Density icon

Compact high-density power modules optimize available design space

High efficiency icon

High efficiency solution extends available battery life

Power delivery network

The DCM™ converter series fits the needs for this class with operation from 43 – 154V input. The DCM3623 enables a regulated 24 or 48V distribution from the battery for servo drives, other payloads and downstream converters. The DCM3623 provides 240W of power at 90% efficiency from a 36.38 x 22.8 x 7.26mm package. With a 24 – 48V rail established, ZVS buck or buck-boost regulators can typically be used to power lower voltage rails.

Vicor power delivery network for delivery robots
Go to the family page

DCM DC-DCコンバータ


入力電圧: 9 – 420V


出力電圧: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V


出力電力: 最大1300W


効率: 最大96%


24.8 x 22.8 x 7.21mm 他


ZVS buck-boost regulator

ZVS Buck-Boost Regulator


入力電圧:  8-60V


出力電圧: 10-54V


出力電流: Max 150W(連続)


効率: 98% or higher


10.5 x 14.5 x 3.05mm


ZVS Buck Regulator


入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)


出力電圧: 2.2-16V 


出力電流: 最大22A


ピーク効率: 最大 98%


10.0 x 10.0 x 2.56mm 他


コンテンツ