Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Case study: Disinfecting robots
These robots use UV lamps or disinfecting sprays to eliminate dangerous pathogens and bacteria from highly trafficked, large areas such as schools, warehouses, hospitals, and hotels. Typically powered by 24V or higher battery sources, the robots need to power high-intensity UV lights and pumps as well as sensors and motors for autonomous operation. Increasing requirements for safety place increasing requirements on the power delivery network for longer operation and greater capability. The key goals were:
Disinfection robots use technologies such as ultraviolet light, electrostatic spraying, and other sensors and navigation systems to sanitize environments and move autonomously through work spaces. Vicor high-power density and high-efficiency power modules allows to support a wide range of loads and significantly reduce space and weight for a more efficient robot.
Compact high-density power modules optimize available design space
Power modules support a variety of input voltages for PoL devices
High efficiency
Vicor ZVS buck and buck-boost regulators provide efficient, lightweight, and compact regulation to support a wide range of loads. This design shows the battery’s 24V being regulated to drive pumps, fans, sensors, and controllers ranging from 3.3V to 24V. The Vicor modular approach to PDNs results in high-efficiency (>95%) and less space required compared to traditional DC-DC converters and regulators handling high power requirements.
非絶縁 レギュレータ
入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
出力電圧: 2.2-16V
出力電流: 最大22A
ピーク効率: 98%
10.0 x 10.0 x 2.56mm 他
Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
頑丈で高信頼性、高効率の電源モジュールを使い、過酷な環境でも稼働時間を延ばす (英)
Harvesting robots perform various tasks on farms, often autonomously and are equipped with sensors, cameras, and GPS systems to navigate their environment
Compact power modules allow space for advanced sensors that improve security and performance
Inspection robots can monitor infrastructure more frequently and allow for rapid remediation before problems occur, saving lives, time, and money