Skip to main content
Back to BCM

BCM352F440T330A00 | BCM® Bus Converter | Vicor

BCM352F440T330A00 in the product family

BCM® Bus Converter

FULL ChiP package
1.28 x 0.866 x 0.265in / 32.5 x 22.0 x 6.73mm
BCM352F440T330A00 in the product family

BCM® Bus Converter

Input Voltage 352V
Output Voltage 44V
Output Current 7.7A
FULL ChiP package
1.28 x 0.866 x 0.265in / 32.5 x 22.0 x 6.73mm
Data Sheet
Error Message here
Order an evaluation board
BCD352F440T330A00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM352F440T330A00
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $94.85
50+ $88.50
100+ $82.57
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency
  • High density
  • Low AC impedance: bulk capacitance elimination
  • Low noise: no output filtering required
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
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
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 34072 View details
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 34073 View details
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 34074 View details
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 34075 View details

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"-0.056" PCB 100 Pieces RoHS Yes Drawings Part Number 32434 View details
Description 0.057"-0.091" PCB 100 Pieces RoHS Yes Drawings Part Number 32435 View details
Description 0.092"-0.119" PCB 100 Pieces RoHS Yes Drawings Part Number 32436 View details
Description 0.120"-0.142" PCB 100 Pieces RoHS Yes Drawings Part Number 32437 View details