Skip to main content
Back to BCM

BCM380P475M1K2A30 | BCM® Bus Converter | Vicor

BCM380P475M1K2A30 in the product family

BCM® Bus Converter

6123 ChiP package
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
BCM380P475M1K2A30 in the product family

BCM® Bus Converter

Input Voltage 380V
Output Voltage 47.5V
Output Current 25.7A
6123 ChiP package
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
Data Sheet
Error Message here
Order an evaluation board
BCD380P475T1K2A30

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM380P475M1K2A30
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $537.93
50+ $501.91
100+ $468.29
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Distributor stock

Product Features

Product features

  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power
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
Description Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 24g RoHS Yes Drawings Part Number 40141 View details
Description Dual-sided Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 71g RoHS Yes Drawings Part Number 40409 View details
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 24g RoHS Yes Drawings Part Number 40145 View details
Description Top-side Heat Sink, 19mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 37g RoHS Yes Drawings Part Number 40534 View details
Description Top-side Heat Sink, 19mm Tall, Transverse Fins with grounding tabs and thermal interface installed; weight 35g RoHS Yes Drawings Part Number 40533 View details
Description Top-side Heat Sink, 11mm Tall, Transverse Fins with grounding tabs; weight 24g RoHS Yes Drawings Part Number 40484 View details
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs; weight 24g RoHS Yes Drawings Part Number 40485 View details
Description "Dual-sided Heat Sink, 11mm Tall, Longitudinal Fins with grounding tabs and thermal interface installed; weight 52g Note: Bottom Heat Sink not sold seperately. If you requrie dual sided heat sinking please purchase part number 4052" RoHS Yes Drawings Part Number 40520 View details
Description Heat Spreader RoHS Yes Drawings Part Number 47274 View details

Point-of-Load Isolators

Description RoHS Data Sheet Part Number Add to cart table header
Description Bias Supply -0.3 – 3.6V RoHS Yes Drawings Part Number PLI1209BC0101 View details
Description Bias Supply -0.3 – 16V RoHS Yes Drawings Part Number PLI1209BC1101 View details