BCM4414BD1E2663C06 | BCM® Bus Converter | Vicor
BCM4414BD1E2663C06
in the product family
BCM® Bus Converter
BCM4414BD1E2663C06
in the product family
BCM® Bus Converter
Input Voltage
384V
Output Voltage
24V
Output Current
62.5A
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
BCM4414BD1E2663C06
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $913.06 |
10+ | $725.27 |
25+ | $661.76 |
50+ | $617.45 |
100+ | $576.10 |
Product Features
Product features
- Small size, low profile
- Chassis mount or PCB mount packaging options
- OV, OC, UV, short circuit and thermal protection
- Chassis mount or PCB mount packaging options
- Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
- Digital PMBus Communication
- Integrated EMI and transient filtering
- Voltage, current, and temperature protections
- High MTBF
Accordion Section
- Data Sheets
Data Sheet - White Papers
Thermal Models of Vicor Power Components - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
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
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-09 | View details |
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-09 | View details |
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-09 | View details |
Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43809-09 | View details |