Skip to main content
Back to BCM

BCM4414BD1E5135C06 | BCM® Bus Converter | Vicor

BCM4414BD1E5135C06 in the product family

BCM® Bus Converter

4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
BCM4414BD1E5135C06 in the product family

BCM® Bus Converter

Input Voltage 400V
Output Voltage 50V
Output Current 35A
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM4414BD1E5135C06
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $908.24
10+ $721.44
25+ $658.27
50+ $614.19
100+ $573.06
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Small size, low profile
  • Chassis mount or PCB mount packaging options
  • OV, OC, UV, short circuit and thermal protection
  • Chassis mount or PCB mount packaging options
  • Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
  • Digital PMBus Communication
  • Integrated EMI and transient filtering
  • Voltage, current, and temperature protections
  • High MTBF
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
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-09 View details
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-09 View details
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-09 View details
Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall RoHS Yes Drawings Part Number 43809-09 View details