Skip to main content
Back to BCM

BCM4414BH0E5035M10 | BCM® Bus Converter | Vicor

BCM4414BH0E5035M10 in the product family

BCM® Bus Converter

4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
BCM4414BH0E5035M10 in the product family

BCM® Bus Converter

Input Voltage 650V
Output Voltage 40.6V
Output Current 35A
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM4414BH0E5035M10
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $1,721.11
10+ $1,367.12
25+ $1,247.42
50+ $1,163.89
100+ $1,085.95
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Small size, low profile
  • Chassis mount or PCB mount packaging options
  • OV, OC, UV, short circuit and thermal protection
  • Chassis mount or PCB mount packaging options
  • Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
  • Digital PMBus Communication
  • Integrated EMI and transient filtering
  • Voltage, current, and temperature protections
  • High MTBF

Accordion Section

  • 4414 VIA Package Chassis Mount Outline Drawing
    DXF  PDF 
  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    IGS  STP 
  • 4414 VIA Board Mount Long Pins with communication 3-D Model Drawing
    STP  IGS 

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-09 View details
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-09 View details
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-09 View details
Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall RoHS Yes Drawings Part Number 43809-09 View details