Skip to main content
Back to BCM

BCM48BH120T120B00 | BCM® Bus Converter | Vicor

BCM48BH120T120B00 in the product family

BCM® Bus Converter

HALF ChiP package
0.866 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
BCM48BH120T120B00 in the product family

BCM® Bus Converter

Input Voltage 48V
Output Voltage 12V
Output Current 10A
HALF ChiP package
0.866 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
Data Sheet
Error Message here
Order an evaluation board
BCD48BH120T120B00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM48BH120T120B00
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $47.83
50+ $44.63
100+ $41.64
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency
  • High density
  • Low AC impedance: bulk capacitance elimination
  • Low noise: no output filtering required
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
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
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 32783 View details
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 32784 View details
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 32785 View details
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 32786 View details

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.051"-0.069" PCB 100 Pieces RoHS Yes Drawings Part Number 33622 View details
Description 0.070"-0.104" PCB 100 Pieces RoHS Yes Drawings Part Number 33623 View details
Description 0.105"-0.132" PCB 100 Pieces RoHS Yes Drawings Part Number 33624 View details
Description 0.133"-0.156" PCB 100 Pieces RoHS Yes Drawings Part Number 33625 View details