Skip to main content
Back to BCM

BCM6123T60E10A5T01 | BCM® Bus Converter | Vicor

BCM6123T60E10A5T01 in the product family

BCM® Bus Converter

6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
BCM6123T60E10A5T01 in the product family

BCM® Bus Converter

Input Voltage 54V
Output Voltage 9V
Output Current 150A
6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
Data Sheet
Error Message here
Order an evaluation board
BCM6123E60E10A5T01

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM6123T60E10A5T01
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $274.19
50+ $255.83
100+ $238.70
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40704 View details

Push Pins: Top Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.056" PCB (white) RoHS Yes Drawings Part Number 32434 View details
Description 0.057"–0.091" PCB (black) RoHS Yes Drawings Part Number 32435 View details
Description 0.092"–0.119" PCB (blue) RoHS Yes Drawings Part Number 32436 View details
Description 0.120"–0.142" PCB (gray) RoHS Yes Drawings Part Number 32437 View details

Push Pins: Dual Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.073" PCB (blue) RoHS Yes Drawings Part Number 32436 View details
Description 0.074"–0.096" PCB (gray) RoHS Yes Drawings Part Number 32437 View details

Point-of-Load Isolators

Description RoHS Data Sheet Part Number Add to cart table header
Description Bias Supply -0.3 – 3.6V RoHS Yes Drawings Part Number PLI1209BC0101 View details
Description Bias Supply -0.3 – 16V RoHS Yes Drawings Part Number PLI1209BC1101 View details