Skip to main content
Back to BCM

BCM6123TD1E5135T0P | BCM® Bus Converter | Vicor

BCM6123TD1E5135T0P in the product family

BCM® Bus Converter

6123 ChiP package
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
BCM6123TD1E5135T0P in the product family

BCM® Bus Converter

Input Voltage 400V
Output Voltage 50V
Output Current 35A
6123 ChiP package
2.494 x 0.898 x 0.286in / 63.34 x 22.8 x 7.26mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM6123TD1E5135T0P
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $273.01
50+ $254.73
100+ $237.67
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • PMBusTM management interface when used with D44TL1A0 and I13TL1A0 chipset
  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

PMBusTM Companion Chips

Description RoHS Data Sheet Part Number Add to cart table header
Description Digital Supervisor RoHS Yes Drawings Part Number D44TL1A0 View details
Description Digital Isolator

Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
RoHS Yes Drawings Part Number I13TL1A0 View details

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47274 View details

Point-of-Load Isolators

Description RoHS Data Sheet Part Number Add to cart table header
Description Bias Supply -0.3 – 3.6V RoHS Yes Drawings Part Number PLI1209BC0101 View details
Description Bias Supply -0.3 – 16V RoHS Yes Drawings Part Number PLI1209BC1101 View details