Skip to main content

BCM6135CD1E5165T00 | | Vicor

BCM6135CD1E5165T00 in the product family

6135 CM-ChiP package
2.415 x 1.392 x 0.292in / 61.33 x 35.35 x 7.42mm
BCM6135CD1E5165T00 in the product family

Input Voltage 384V
Output Voltage 48V
Output Power 3400W
6135 CM-ChiP package
2.415 x 1.392 x 0.292in / 61.33 x 35.35 x 7.42mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM6135CD1E5165T00
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $471.70
10+ $374.69
25+ $341.88
50+ $318.98
100+ $297.62
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Distributor stock

Product Features

Product features

  • OV, OC, UV, short-circuit and thermal protection
  • Parallel operation for multi kW arrays
  • 97.9% peak efficiency
  • Up to 65A continuous low-voltage-side current

Accordion Section