Skip to main content
Back to DCM

DCM2322TA5N53A2T60 | DCM® DC-DC Converter Module | Vicor

DCM2322TA5N53A2T60 in the product family

DCM® DC-DC Converter Module

2322 ChiP package
0.978 x 0.898 x 0.284in / 24.84 x 22.8 x 7.21mm
DCM2322TA5N53A2T60 in the product family

DCM® DC-DC Converter Module

Input Voltage 100V
Output Voltage 48V
Output Power 120W
2322 ChiP package
0.978 x 0.898 x 0.284in / 24.84 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM2322EA5N53A2T60

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM2322TA5N53A2T60
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $107.47
50+ $100.28
100+ $93.56
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40142 View details
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs RoHS Yes Drawings Part Number 40479
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs RoHS Yes Drawings Part Number 40478 View details
Description Top-side Heat Sink, 11mm Tall, Tranverse Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40138 View details

Common Mode Choke

Description RoHS Drawings Input Voltage Range Current Rating Part Number Add to cart table header
Description 1400 uH RoHS Yes Drawings Input Voltage Range 43 – 154V Current Rating 4.0A Part Number 47724-142 View details