Skip to main content
Back to DCM

DCM300P480T500A40 | DCM® DC-DC Converter Module | Vicor

DCM300P480T500A40 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM300P480T500A40 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 48V
Output Power 500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2H53E0T00

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM300P480T500A40
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $279.25
50+ $260.55
100+ $243.10
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details