Skip to main content
Back to DCM

DCM3414B75H17C2C05 | DCM® DC-DC Converter Module | Vicor

DCM3414B75H17C2C05 in the product family

DCM® DC-DC Converter Module

3414 VIA package
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
DCM3414B75H17C2C05 in the product family

DCM® DC-DC Converter Module

Input Voltage 48V
Output Voltage 15V
Output Power 320W
3414 VIA package
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3414B75H17C2C05
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $759.00
10+ $602.90
25+ $550.11
50+ $513.27
100+ $478.90
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options
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
Description Heat Sinks for VIA 3414 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-04 View details
Description Heat Sinks for VIA 3414 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-04 View details
Description Heat Sinks for VIA 3414 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-04 View details
Description Heat Sinks for VIA 3414 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-04 View details