Skip to main content

DCM3414V50M26C2M01 | DCM® DC-DC Converter Module | Vicor

DCM3414V50M26C2M01 in the product family

DCM® DC-DC Converter Module

3414 VIA package
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
DCM3414V50M26C2M01 in the product family

DCM® DC-DC Converter Module

Input Voltage 28V
Output Voltage 24V
Output Power 320W
3414 VIA package
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3414V50M26C2M01
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $856.94
10+ $680.69
25+ $621.09
50+ $579.50
100+ $540.69
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Sinks for VIA 3414 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-04 View details
Description Heat Sinks for VIA 3414 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-04 View details
Description Heat Sinks for VIA 3414 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-04 View details
Description Heat Sinks for VIA 3414 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-04 View details

Signal Connector Kit

Description RoHS Drawings Part Number Add to cart table header
Description Signal Connector Kit RoHS Yes Drawings Part Number 42550 View details