Skip to main content
Back to DCM

DCM3623T50M26C2T70 | DCM® DC-DC Converter Module | Vicor

DCM3623T50M26C2T70 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623T50M26C2T70 in the product family

DCM® DC-DC Converter Module

Input Voltage 28V
Output Voltage 24V
Output Power 320W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM3623E50M26C2M70

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623T50M26C2T70
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $236.36
50+ $220.53
100+ $205.76
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
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
Description Heat Spreader RoHS Yes Drawings Part Number 47272 View details

Common Mode Choke

Description RoHS Drawings Input Voltage Range Current Rating Part Number Add to cart table header
Description 49 uH RoHS Yes Drawings Input Voltage Range 16 – 50V Current Rating 22.0A Part Number 47721-490 View details