Skip to main content
Back to DCM

DCM3623T50T0680T00 | DCM® DC-DC Converter Module | Vicor

DCM3623T50T0680T00 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623T50T0680T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 30V
Output Voltage 5V
Output Power 80W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM3623E50T0680M00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623T50T0680T00
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $160.00
50+ $149.28
100+ $139.28
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47272 View details