Skip to main content
Back to MIL DCM

DCM3623TA5N31B4M00 | DCM® DC-DC Converter Module | Vicor

DCM3623TA5N31B4M00 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623TA5N31B4M00 in the product family

DCM® DC-DC Converter Module

Input Voltage 100V
Output Voltage 28V
Output Power 240W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM3623EA5N31B4T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623TA5N31B4M00
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $359.81
50+ $335.71
100+ $313.23
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47272 View details

Common Mode Choke

Description RoHS Drawings Input Voltage Range Current Rating Part Number Add to cart table header
Description 2260 uH RoHS Yes Drawings Input Voltage Range 43 – 154V Current Rating 8.0A Part Number 47718-232 View details