Skip to main content
Back to DCM

DCM3714BD2H53E0C09 | DCM® DC-DC Converter Module | Vicor

DCM3714BD2H53E0C09 in the product family

DCM® DC-DC Converter Module

3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
DCM3714BD2H53E0C09 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 48V
Output Power 500W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3714BD2H53E0C09
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $821.76
10+ $652.75
25+ $595.60
50+ $555.71
100+ $518.50
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options

Accordion Section

  • 3414 and 3714 VIA DCM Through-Hole with Comm Outline Drawing
    DXF  PDF 
  • 3714 VIA DCM Through-Hole Long Pin
    PDF  DXF 
  • 3714 VIA DCM Through-Hole Long Pin with communication
    PDF  DXF 
  • Product Outline Drawing
    DXF  PDF 
  • 3714 VIA DCM Through-Hole Long Pin with communication
    IGS  STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-05
Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-05 View details
Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal RoHS Yes Drawings Part Number 43808-05
Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-05