DCM3714BD2K13E0C09 | DCM® DC-DC Converter Module | Vicor
DCM3714BD2K13E0C09
in the product family
DCM® DC-DC Converter Module
DCM3714BD2K13E0C09
in the product family
DCM® DC-DC Converter Module
Input Voltage
270V
Output Voltage
12V
Output Power
500W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM3714BD2K13E0C09
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $795.01 |
10+ | $631.50 |
25+ | $576.21 |
50+ | $537.62 |
100+ | $501.62 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
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
Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-05 | |
Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-05 | View details |
Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal | RoHS Yes | Drawings | Part Number 43808-05 | |
Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-05 |