Skip to main content
Back to DCM

DCM3714VD2K31E0C01 | DCM® DC-DC Converter Module | Vicor

DCM3714VD2K31E0C01 in the product family

DCM® DC-DC Converter Module

3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
DCM3714VD2K31E0C01 in the product family

DCM® DC-DC Converter Module

Input Voltage 270V
Output Voltage 28V
Output Power 500W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3714VD2K31E0C01
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $836.97
10+ $664.83
25+ $606.62
50+ $566.00
100+ $528.09
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options
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
Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-05
Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-05 View details
Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal RoHS Yes Drawings Part Number 43808-05
Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-05

Signal Connector Kit

Description RoHS Drawings Part Number Add to cart table header
Description Signal Connector Kit RoHS Yes Drawings Part Number 42550 View details