DCM3717S60E13G5TN1 | DCM® DC-DC Converter Module | Vicor
DCM3717S60E13G5TN1
in the product family
DCM® DC-DC Converter Module
DCM3717S60E13G5TN1
in the product family
DCM® DC-DC Converter Module
Input Voltage
54V
Output Voltage
12.2V
Output Power
750W
3717 SM-ChiP package
1.445 x 0.68 x 0.198in / 36.71 x 17.27 x 5.03mm
1.445 x 0.68 x 0.198in / 36.71 x 17.27 x 5.03mm
Option Graph Section
Options
No configuration options available
Part Number
DCM3717S60E13G5TN1
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $212.64 |
10+ | $168.91 |
25+ | $154.12 |
50+ | $143.80 |
100+ | $134.17 |
Product Features
Product features
- High power density up to 750W
- High efficiency up to 96.5%
- Parallel-capable for higher power applications
- PMBus® compatible telemetry
- 40 – 60 VDC input range
- SM ChiP surface mount package
- 5.2mm package height