Skip to main content

DCM3717S60E14G5TN0 | DCM® DC-DC Converter Module | Vicor

DCM3717S60E14G5TN0 in the product family

DCM® DC-DC Converter Module

3717 SM-ChiP package
1.445 x 0.68 x 0.292in / 36.71 x 17.27 x 7.417mm
DCM3717S60E14G5TN0 in the product family

DCM® DC-DC Converter Module

Input Voltage
Output Voltage
Output Power
3717 SM-ChiP package
1.445 x 0.68 x 0.292in / 36.71 x 17.27 x 7.417mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

End of life

Option Graph Section

Options
No configuration options available
Part Number
DCM3717S60E14G5TN0

Product Features

Product features

  • High efficiency up to 96.5%
  • Parallel-capable for higher power applications
  • PMBus® compatible telemetry
  • 40 – 60 VDC input range
  • SM ChiP surface mount package
  • 5.2mm package height

Accordion Section