Skip to main content
Back to DCM

DCM4623TD2H31E0T00 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2H31E0T00 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2H31E0T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 28V
Output Power 500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2H31E0T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TD2H31E0T00
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $233.83
50+ $218.17
100+ $203.56
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details