DCM4623TD2J13D0M70 | DCM® DC-DC Converter Module | Vicor
DCM4623TD2J13D0M70
in the product family
DCM® DC-DC Converter Module
DCM4623TD2J13D0M70
in the product family
DCM® DC-DC Converter Module
Input Voltage
300V
Output Voltage
12V
Output Power
400W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Option Graph Section
Options
Part Number
DCM4623TD2J13D0M70
Lead time
28 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $406.63 |
50+ | $379.40 |
100+ | $353.99 |
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
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
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47273 | View details |