Skip to main content
Back to DCM

DCM4623TD2N06A9T70 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2N06A9T70 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2N06A9T70 in the product family

DCM® DC-DC Converter Module

Input Voltage 275V
Output Voltage 5V
Output Power 190W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2N06A9T70

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TD2N06A9T70
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $211.59
50+ $197.42
100+ $184.20
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
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
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details