Skip to main content
Back to DCM

DCM5614BD0H36K3T06 | DCM® DC-DC Converter Module | Vicor

DCM5614BD0H36K3T06 in the product family

DCM® DC-DC Converter Module

5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
DCM5614BD0H36K3T06 in the product family

DCM® DC-DC Converter Module

Input Voltage 270V
Output Voltage 28V
Output Power 1300W
5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM5614BD0H36K3T06
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $1,890.21
10+ $1,501.44
25+ $1,369.98
50+ $1,278.24
100+ $1,192.64
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options

Accordion Section

  • 5614 VIA DCM Through-Hole with Comm Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    DXF  PDF 
  • 5614 VIA Short Pin with Communication
    STP  IGS 
  • 5614 VIA DCM Through-Hole Short Pin with Comm Outline Drawing
    STP  IGS 

Promo Component

Get more documents, videos and case studies in the resource library for engineers