Skip to main content
Back to DCM

DCM5614VD0H36K3T01 | DCM® DC-DC Converter Module | Vicor

DCM5614VD0H36K3T01 in the product family

DCM® DC-DC Converter Module

5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
DCM5614VD0H36K3T01 in the product family

DCM® DC-DC Converter Module

Input Voltage 270V
Output Voltage 28V
Output Power 1300W
5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM5614VD0H36K3T01
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $1,900.51
10+ $1,509.63
25+ $1,377.45
50+ $1,285.21
100+ $1,199.14
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options

Accordion Section

  • 5614 VIA DCM Chassis Mount with Comm Outline Drawing
    DXF  PDF 
  • Product Outline Drawing
    PDF  DXF 
  • 5614 VIA DCM Chassis Mount with Comm Outline Drawing
    STP  IGS 

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Signal Connector Kit

Description RoHS Drawings Part Number Add to cart table header
Description Signal Connector Kit RoHS Yes Drawings Part Number 42550 View details