PI3325-00-LGIZ | ZVS Buck Regulator | Vicor
PI3325-00-LGIZ
in the product family
ZVS Buck Regulator
PI3325-00-LGIZ
in the product family
ZVS Buck Regulator
Input Voltage
24V
Output Voltage
5V
Iout Max
20A
10x14 LGA-SIP
0.5512 x 0.3937 x 0.1001in / 14.0 x 10.0 x 2.56mm
0.5512 x 0.3937 x 0.1001in / 14.0 x 10.0 x 2.56mm
Option Graph Section
Options
Part Number
PI3325-00-LGIZ
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $26.70 |
25+ | $19.35 |
100+ | $16.85 |
Product Features
Product features
- Wide Operating Range
- 12 Vin optimized (8–18 V) and Wide Vin (8–36 V)
- Wide Vout (1 - 16 V)
- -40C - LGIZ models -55C - LGMZ models
- Simple to Use; Fast Development Time
- Internal compensation - few external components
- No additional design or additional settings required
- High Efficiency
- >96% peak 24 Vin to 12 Vout
- >95% peak 12 Vin to 5 Vout
- Light load and full load high efficiency performance
- Flexible and Rich Feature Set
- Frequency synchronization
- User adjustable soft-start & tracking
- Common High Density Packaging Platform
- High Efficiency HV ZVS-Buck Topology
- Wide input voltage range of 36V to 60V
- Very-Fast transient response
- Constant voltage or constant current operation
- Constant current error amplifier and reference
- Paralleling and single wire current sharing
- Two phase interleaving
- Input Over/Under Voltage Lockout (OVLO/UVLO)
- Output Overvoltage Protection (OVP)
- Over Temperature Protection (OTP)
Accordion Section
- Data Sheets
Data Sheet - White Papers
Zero-Voltage Switching Applied to Buck Regulation - White Papers
High-Performance ZVS Buck Regulator White Paper