Skip to main content

PI3546-00-LGIZ | ZVS Buck Regulator | Vicor

PI3546-00-LGIZ in the product family

ZVS Buck Regulator

10x10 LGA-SIP
0.5512 x 0.3937 x 0.1001in / 10.0 x 10.0 x 2.56mm
PI3546-00-LGIZ in the product family

ZVS Buck Regulator

Input Voltage 48V
Output Voltage 12V
Iout Max 9A
10x10 LGA-SIP
0.5512 x 0.3937 x 0.1001in / 10.0 x 10.0 x 2.56mm
Data Sheet
Error Message here
Order an evaluation board
PI3546-00-EVAL1

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
PI3546-00-LGIZ
Lead time
28 Week(s)
Minimum order quantity
10
Quantity MSRP
1+ $20.91
25+ $15.16
100+ $13.20
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • 48 Vin (36 - 60) and (30 - 60V)
  • Wide Vout (2.2 - 14 V)
  • -40C - LGIZ models -55C - LGMZ models
  • Simple to Use; Fast Development Time
  • Internal compensation - few external components
  • No additional design or additional settings required
  • High Efficiency
  • >96% peak 48 Vin
  • Light load and full load high efficiency performance
  • Flexible and Rich Feature Set
  • Frequency synchronization
  • User adjustable soft-start & tracking
  • Common High Density Packaging Platform
  • High Efficiency HV ZVS-Buck Topology
  • Wide input voltage range of 36V to 60V
  • Very-Fast transient response
  • Constant voltage or constant current operation
  • Constant current error amplifier and reference
  • Paralleling and single wire current sharing
  • Two phase interleaving
  • Input Over/Under Voltage Lockout (OVLO/UVLO)
  • Output Overvoltage Protection (OVP)
  • Over Temperature Protection (OTP)

Accordion Section