Skip to main content
Back to ZVS Buck-Boost

PI3741-01-LGIZ | ZVS Buck-Boost Regulator | Vicor

PI3741-01-LGIZ in the product family

ZVS Buck-Boost Regulator

10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
PI3741-01-LGIZ in the product family

ZVS Buck-Boost Regulator

Input Voltage 48V
Output Voltage 48V
Iout Max 4.17A
10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
Data Sheet
Error Message here
Order an evaluation board
PI3741-01-EVAL1

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
PI3741-01-LGIZ
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $23.50
25+ $17.03
100+ $14.83
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Wide input voltage range
  • Wide output voltage range
  • Over 150 W continuous power (for specific conditions)
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier
  • General Purpose Amplifier

Accordion Section

  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers