Skip to main content
Back to Data Center

PI3755-02-LGIZ | ZVS Buck-Boost Regulator | Vicor

PI3755-02-LGIZ in the product family

ZVS Buck-Boost Regulator

10x10 LGA-SiP
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
PI3755-02-LGIZ in the product family

ZVS Buck-Boost Regulator

Input Voltage 54V
Output Voltage 44V
Iout Max 2.27A
10x10 LGA-SiP
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
Error Message here
Order an evaluation board
PI3755-02-EVAL1

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
PI3755-02-LGIZ
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $22.18
25+ $16.07
100+ $13.99
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Wide input voltage range
  • Wide output voltage range
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier

Accordion Section

  • Product Outline Drawing
    STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers