Skip to main content
Back to VI-200 VI-J00

VI-JTL-EW | VI-J00 Series DC-DC Converters | Vicor

VI-JTL-EW in the product family

VI-J00 Series DC-DC Converters

Half Brick
2.28 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
VI-JTL-EW in the product family

VI-J00 Series DC-DC Converters

Input Voltage 110V 66.0 - 160V
Output Voltage 28V
Output Power 100W
Half Brick
2.28 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
VI-JTL-EW
Lead time
22 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $326.04
10+ $258.98
25+ $236.31
50+ $220.48
100+ $205.72

Product Features

Product features

  • Size: 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm)
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
Description Longitudinal RoHS Yes Drawings Part Number 30191 View details
Description Transverse RoHS Yes Drawings Part Number 30140 View details
Description Transverse RoHS Yes Drawings Part Number 30771 View details

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 View details
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Sockets

Description RoHS Drawings Part Number Add to cart table header
Description 0.040" Electro-tin RoHS Drawings Part Number 30074 View details
Description 0.080" Electro-tin RoHS Drawings Part Number 30075 View details

Standoffs

Description RoHS Drawings Part Number Add to cart table header
Description 0.525" Long, 0.25" Hex RoHS 1 pc. Drawings Part Number 32183-01 View details