Vicor offers a full range of power component accessories including diodes, rectifiers, fuses, MOVs, and test jacks.
Fuses
Description | Part Number | Vendor Part Number | RoHS Compliant | Voltage Rating | 3-D Model | Technical Drawing | |
PC Tron 2.5A | 30772 | PCB-2-1/2-R | Yes | 450V | View details | ||
PC Tron 3A | 30243 | BKPCB-3-R | Yes | 250V | View details | ||
PC Tron 5A | 30276 | BK/PCD-5-R | Yes | 125V | View details | ||
Fuse 12A | 30263 | BK/ABC-12-R | Yes | 250V | View details |
MOVs
Description | Part Number | Vendor Part Number | RoHS Compliant | Voltage Rating | 3-D Model | Technical Drawing | |
14 mm Disc | 30076 | V275LA20AP | Yes | 275V | View details | ||
Transorb, SMC | 30262-051 | 1.5KE51A-E3/54 | Yes | 1.5kW | View details |