Skip to main content

Automotive power modules

High density power conversion

Reducing the size and weight of the power delivery network are essential factors. Just a few miniaturized Vicor modules can support hundreds of unique power network designs, saving development and certification time and cost, and achieving the best mix of power, weight, and package space.

Tailored solutions

Our team of engineers collaborates with customers to tailor our modules to support specific needs and to architect new, efficient, modular power delivery networks that take full advantage of our modules.

Bidirectional, fixed-ratio converters for high voltage conversion

Vicor fixed-ratio, bidirectional power modules provide low output impedance, low noise, fast transient response, and industry-leading efficiency and power density. For high voltage battery conversion to 48V networks, the isolated Vicor BCM operates at 98% peak efficiency. For compatibility among high voltages, the Vicor non-isolated NBM Bus Converter operates at 99% peak efficiency. Vicor power modules leverage sine amplitude conversion technology to provide high-efficiency performance in a miniaturized footprint, and can be deployed in arrays to scale to multi kilowatt power requirements.

Vicor NBM9280 and BCM6135 CM-ChiP in hand image
3 Products
3 Products
Part Number
Data Sheet
Input (V)
Output (V)
Power (kW)
Current (A)
Peak Efficiency
Dimensions
Isolation
Status
Add to cart / view details
NBM9280
Part Number: NBM9280 Data Sheet:
Input (V):
200 – 460
Output (V):
400 – 920
Power (kW):
37.0
Current (A):
Up to 75A
Peak Efficiency:
99.0%
Dimensions:
92 x 80 x 7.4mm
Isolation:
No
Status:
Upcoming
BCM6135
Part Number: BCM6135 Data Sheet:
Input (V):
260 – 410
Output (V):
32.5 – 51.3
Power (kW):
2.5
Current (A):
Up to 65A
Peak Efficiency:
97.9%
Dimensions:
61 x 35 x 7.4mm
Isolation:
Yes
Status:
Upcoming
BCM6135
Part Number: BCM6135 Data Sheet:
Input (V):
520 – 920
Output (V):
32.5 – 57.5
Power (kW):
2.5
Current (A):
Up to 80A
Peak Efficiency:
97.3%
Dimensions:
61 x 35 x 7.4mm
Isolation:
Yes
Status:
Available

Miniaturized DC-DC converters for low voltage power distribution

Vicor DCM and PRM regulators and NBM fixed-ratio converter – when used alone or in combinations – support more than 300 configurations providing system designers with the keys to deploying the right power to each point-of-load within a 48V zonal architecture. These modules provide for both isolated and non-isolated power and can be deployed in arrays to scale the power available. These miniaturized modules can be packaged at the point-of-load to reduce the weight and power loss of the vehicle power harnesses.

Vicor PRM3735, DCM3735 and PRM3735 products in hand image
3 Products
3 Products
Part Number
Data Sheet
Input (V)
Output (V)
Power (kW)
Current (A)
Peak Efficiency
Dimensions
Isolation
Status
Add to cart / view details
PRM3735
Part Number: PRM3735 Data Sheet:
Input (V):
31 – 58
Output (V):
36 – 54
Power (kW):
2.5
Current (A):
Up to 52A
Peak Efficiency:
99.2%
Dimensions:
37 x 35 x 7.4mm
Isolation:
No
Status:
Available
NBM2317
Part Number: NBM2317 Data Sheet:
Input (V):
40 – 60
Output (V):
10 – 15
Power (kW):
1
Current (A):
Up to 80A
Peak Efficiency:
97.9%
Dimensions:
23 x 17 x 5.2mm
Isolation:
No
Status:
Upcoming
DCM3735
Part Number: DCM3735 Data Sheet:
Input (V):
35 – 58
Output (V):
8 – 16
Power (kW):
2
Current (A):
Up to 160A
Peak Efficiency:
96.5%
Dimensions:
37 x 35 x 7.4mm
Isolation:
No
Status:
Available