Skip to main content
Back to NBM

NBM2317S60D1565T0R | NBM™ Non-isolated Bus Converter Module | Vicor

NBM2317S60D1565T0R in the product family

NBM™ Non-isolated Bus Converter Module

2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
NBM2317S60D1565T0R in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 54V
Output Voltage 13.5V
Output Current 65A
2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
NBM2317S60D1565T0R
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $86.00
10+ $68.31
25+ $62.33
50+ $58.15
100+ $54.26
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers